IESNA:LM-63-2002
[TEST]P1055775
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H560D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1798
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1025.2 1016.8 1012.2 1005.3 994.6 980 963.9 945.5 924 901
875.7 848.1 818.2 787.5 755.3 722.3 688.6 652.6 616.5 580.5
542.9 506.1 470.1 432.5 392.6 356.6 318.2 279.1 240 201.7
162.6 127.3 93.6 61.3 33 11.5 0
1025.2 1029.8 1024.5 1014.5 997.6 974.6 950.1 922.5 891.8 859.6
822.8 786 747.6 707 665.6 623.4 580.5 537.5 494.6 450.9
408.7 367.3 326.7 286.8 248.4 212.4 176.4 146.5 123.5 102
81.3 62.9 46.8 32.2 19.9 8.4 0
1025.2 1019.9 1009.9 987.7 960.8 928.6 892.6 850.4 805.9 757.6
707.8 657.2 605 555.2 506.1 458.6 413.3 369.6 329 290.6
254.6 224.7 202.4 180.2 159.5 141.1 123.5 107.4 92 77.4
64.4 51.4 39.9 28.4 18.4 8.4 0
1025.2 1020.6 1000.7 973.1 937.8 894.9 848.9 796.7 737.7 677.1
619.6 562.8 507.6 456.3 409.5 365 323.6 284.5 253.8 232.3
212.4 193.2 172.5 156.4 139.6 125 110.4 96.6 83.6 72.1
59.8 48.3 37.6 26.8 16.9 7.7 0
1025.2 1023.7 1007.6 975.4 934.8 889.5 837.4 779.1 716.2 654.9
594.3 534.5 480 429.4 383.4 340.5 301.4 267.6 245.4 224.7
204.7 187.9 168.7 151.8 137.3 122.7 108.9 95.9 82.8 70.5
59 47.5 36.8 26.8 17.6 8.4 0
